Fixed Antenna Operates From 902 MHz to 928 MHz With a Nominal 5 dBi Gain N Female Input Connector

Product ID: PE51028

Pricing

QuantityPrice
1-9$325.99
10-24$312.95
25-99$299.91
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 28
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeFixed
PolarizationVertical
Minimum Frequency902 MHz
Maximum Frequency928 MHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain5 dB
Maximum Input VSWR2:1

Description

Fixed Antenna Operates From 902 MHz to 928 MHz With a Nominal 5 dBi Gain N Female Input Connector

Fixed vertical omnidirectional antenna PE51028 from Pasternack is part of our extensive in-stock omnidirectional radio antenna selection. This vertical omni-directional antenna has a frequency range of 902 MHz to 928 MHz and a 5 nominal dBi gain. Our omni vertical antenna uses N input and is rated for 0 Watts input.

PE51028 omni-directional vertical radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our fixed omni directional vertical aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.